NXP Semiconductors


Select site:

English

PMEG2015EV

Selection guide

Datasheet

PMEG2015EV
(Product Specification)
03-Jun-03, 8 pages, 106 kB

Download all documentation

PMEG2015EV - Low VF MEGA Schottky barrier diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a SOT666 ultra small SMD plastic package.

Features

  • Forward current: 1.5 A
  • Reverse voltage: 20 V
  • Very low forward voltage
  • Ultra small plastic SMD package
  • Flat leads: excellent coplanarity and improved thermal behaviour.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG2015EVPMEG2015EV,1159340 576 24115Volume productionSOT666Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG2015EVPMEG2015EV,115PMEG2015EV
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG2015EV9340 576 24115  PMEG2015EV,115  0.1400      Order samples

Applications

  • Low voltage rectification
  • High efficiency DC-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low power consumption applications.


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG2015EVSOT666
10550@IF=1A25@VR=5Vsingle1.5200.05@VR=15V


Similar products
PMEG2015EV links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.