Planar Maximum Efficiency General Application (MEGA) Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a SOD523 (SC-79) ultra small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG3002AEB | PMEG3002AEB,115 | 9340 570 98115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| PMEG3002AEB/DG | PMEG3002AEB/DG,115 | 9340 619 05115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG3002AEB/A2 | PMEG3002AEB/A2,115 | 9340 631 63115 | Discontinued Replacement product | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG3002AEB | PMEG3002AEB,115 | PMEG3002AEB |
| week 52, 2002 | ||||
| PMEG3002AEB/DG | PMEG3002AEB/DG,115 | PMEG3002AEB_DG |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG3002AEB/A2 | PMEG3002AEB/A2,115 | PMEG3002AEB_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEG3002AEB | 9340 570 98115 | PMEG3002AEB,115 | 0.0900 | NA | MOUSER ELECTRONICS | 8,880 | 11/21/2009 | Buy online | Order samples | |
| EU | FARNELL | 2,556 | 11/23/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 3,000 | 11/23/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 8,880 | 11/21/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/20/2009 | Buy online | |||||
| PMEG3002AEB/DG | 9340 619 05115 | PMEG3002AEB/DG,115 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMEG3002AEB/A2 | 934063163115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. See replacement part. |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
Application Notes
Support Models
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG3002AEB | SOD523
(SC-79) | 1 | 480@IF=0.2A | 25@VR=1V | single | 0.2 | 30 | 0.01@VR=10V |
| PMEG3002AEB/A2 | SOD523
(SC-79) | 1 | 480@IF=0.2A | 25@VR=1V | single | 0.2 | 30 | 0.01@VR=10V |
| PMEG3002AEB/DG | SOD523
(SC-79) | 1 | 480@IF=0.2A | 25@VR=1V | single | 0.2 | 30 | 0.01@VR=10V |
Similar products
PMEG3002AEB
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.