Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD323F (SC-90) small and flat lead Surface-Mounted Device (SMD) plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG3002EJ | PMEG3002EJ,115 | 9340 632 38115 | Volume production | SOD323F
(SOD2) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG3002EJ | PMEG3002EJ,115 | PMEG3002EJ |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEG3002EJ | 9340 632 38115 | PMEG3002EJ,115 | not available |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG3002EJ | SOD323F
(SOD2) | 2.75 | 480@IF=0.2A | 7@VR=10V | single | 0.2 | 30 | 0.04@VR=30V |
Similar products
PMEG3002EJ
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.