NXP Semiconductors


Select site:

English

PMEG3002TV

Selection guide

Datasheet

PMEG3002TV
(Product Specification)
21-Oct-05, 10 pages, 59 kB

Download all documentation

PMEG3002TV - 0.2 A very low VF MEGA Schottky barrier dual rectifier in SOT666 package

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier dual rectifier with an integrated guard ring for stress protection, encapsulated in a SOT666 ultra small and flat lead Surface Mounted Device (SMD) plastic package.

Features

  • Forward current: ≤ 0.2 A
  • Reverse voltage: ≤ 30 V
  • Very low forward voltage
  • Ultra small and flat lead SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG3002TVPMEG3002TV,1159340 596 31115Volume productionSOT666Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG3002TVPMEG3002TV,115PMEG3002TV
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG3002TV9340 596 31115  PMEG3002TV,115  0.1800      Order samples

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low power consumption applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Design support

Support Models

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG3002TVSOT666
2.5480@IF=0.2A25@VR=1Vdual isolated0.2300.03@VR=30V


Similar products
PMEG3002TV links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.