NXP Semiconductors


Select site:

English

PMEG3005EB; PMEG3005EL

Selection guide

Datasheet

PMEG3005EB; PMEG3005EL
(Product Specification)
29-Nov-06, 10 pages, 64 kB

Download all documentation

PMEG3005EB; PMEG3005EL - 0.5 A very low VF MEGA Schottky barrier rectifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in ultra small Surface-Mounted Device (SMD) plastic packages.

Features

  • Forward current: IF ≤ 0.5 A
  • Reverse voltage: VR ≤ 30 V
  • Very low forward voltage
  • Ultra small SMD plastic packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG3005EBPMEG3005EB,1159340 601 17115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PMEG3005EB/DGPMEG3005EB/DG,1159340 619 06115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PMEG3005ELPMEG3005EL,3159340 601 15315Volume productionSOD882
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG3005EBPMEG3005EB,115PMEG3005EB
Always Pb-free
PMEG3005EB/DGPMEG3005EB/DG,115PMEG3005EB_DG
Always Pb-free
PMEG3005ELPMEG3005EL,315PMEG3005EL
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG3005EB9340 601 17115  PMEG3005EB,115  0.1000ASIAWPI30,000300011/19/2009Buy onlineOrder samples
PMEG3005EB/DG9340 619 06115  PMEG3005EB/DG,115        not available
PMEG3005EL9340 601 15315  PMEG3005EL,315        Order samples

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG3005EBSOD523
(SC-79)
3500@IF=0.5A30@VR=1Vsingle0.5300.5@VR=30V
PMEG3005EB/DGSOD523
(SC-79)
3500@IF=0.5A30@VR=1Vsingle0.5300.5@VR=30V
PMEG3005ELSOD882
(SOD2)
3500@IF=0.5A30@VR=1Vsingle0.5300.5@VR=30V


Similar products
PMEG3005EB; PMEG3005EL links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.