Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small and flat lead Surface-Mounted Device (SMD) plastic packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG3010CEH | PMEG3010CEH,115 | 9340 610 54115 | Volume production | SOD123 | Reel Pack, SMD | Standard Marking | |
| PMEG3010CEJ | PMEG3010CEJ,115 | 9340 595 09115 | Volume production | SOD323F
(SOD2) | Tape reel smd | Standard Marking | |
| PMEG3010CEJ/DG | PMEG3010CEJ/DG,115 | 9340 634 63115 | Volume production | SOD323F
(SOD2) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG3010CEH | PMEG3010CEH,115 | PMEG3010CEH |
| Always Pb-free | ||||
| PMEG3010CEJ | PMEG3010CEJ,115 | PMEG3010CEJ |
| Always Pb-free | ||||
| PMEG3010CEJ/DG | PMEG3010CEJ/DG,115 | PMEG3010CEJ_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEG3010CEH | 9340 610 54115 | PMEG3010CEH,115 | Order samples | |||||||
| PMEG3010CEJ | 9340 595 09115 | PMEG3010CEJ,115 | 0.1100 | NA | MOUSER ELECTRONICS | 1,704 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 115 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 30,159 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,704 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 9,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/19/2009 | Buy online | ||||||
| PMEG3010CEJ/DG | 9340 634 63115 | PMEG3010CEJ/DG,115 | not available |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG3010CEH | SOD123
| 9 | 520@IF=1A | 100@VR=1V | single | 1 | 30 | 0.05@VR=30V |
| PMEG3010CEJ | SOD323F
(SOD2) | 10 | 520@IF=1A | 100@VR=1V | single | 1 | 30 | 0.05@VR=30V |
| PMEG3010CEJ/DG | SOD323F
(SOD2) | 10 | 520@IF=1A | 100@VR=1V | single | 1 | 30 | 0.05@VR=30V |
Similar products
PMEG3010CEH; PMEG3010CEJ
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.