NXP Semiconductors


Select site:

English

PMEG3010EB

Selection guide

Datasheet

(Product Specification)
v.1, 01-Dec-06, 9 pages, 58 kB

Download all documentation

1 A very low VF MEGA Schottky barrier rectifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD523 (SC-79) ultra small and flat lead Surface-Mounted Device (SMD) plastic package.

Features

  • Forward current: IF ≤ 1 A
  • Reverse voltage: VR ≤ 30 V
  • Very low forward voltage
  • Ultra small and flat lead SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG3010EBPMEG3010EB,1159340 601 16115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PMEG3010EBPMEG3010EB,115PMEG3010EB
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG3010EB9340 601 16115  PMEG3010EB,115  JAPANCHIP ONE STOPno 03/18/2010Buy onlineOrder samples
    ASIAWPI21,000300003/17/2010Buy online 

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG3010EBSOD523
(SC-79)
3680@IF=1A30@VR=1Vsingle1300.5@VR=30V


Similar products
PMEG3010EB links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.