NXP Semiconductors


Select site:

English

PMEG3015EH; PMEG3015EJ

Selection guide

Datasheet

PMEG3015EH; PMEG3015EJ
(Product Specification)
08-Apr-05, 9 pages, 58 kB

Download all documentation

PMEG3015EH; PMEG3015EJ - 30 V, 1.5 A ultra low VF MEGA Schottky barrier rectifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small and flat lead SMD plastic packages.

Features

  • Forward current: ≤ 1 A
  • Reverse voltage: ≤ 30 V
  • Very low forward voltage
  • Very small and flat lead SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG3015EHPMEG3015EH,1159340 592 77115Volume productionSOD123Reel Pack, SMDStandard Marking
PMEG3015EJPMEG3015EJ,1159340 590 04115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG3015EHPMEG3015EH,115PMEG3015EH
Always Pb-free
PMEG3015EJPMEG3015EJ,115PMEG3015EJ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG3015EH9340 592 77115  PMEG3015EH,115  0.1100NAMOUSER ELECTRONICS13,452 11/21/2009Buy onlineOrder samples
    EUFARNELL3,908 11/23/2009Buy online 
    NADIGI-KEY CORPORATION10,803 11/21/2009Buy online 
    NAMOUSER ELECTRONICS13,452 11/21/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/23/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/21/2009Buy online 
    ASIAWPI18,000300011/20/2009Buy online 
PMEG3015EJ9340 590 04115  PMEG3015EJ,115  0.1100NAMOUSER ELECTRONICS5,990 11/21/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION31,855 11/21/2009Buy online 
    NAMOUSER ELECTRONICS5,990 11/21/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/23/2009Buy online 
    ASIAWPI15,000300011/20/2009Buy online 

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low power consumption applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG3015EHSOD123
9550@IF=1.5A72@VR=1Vsingle1.5301@VR=30V
PMEG3015EJSOD323F
(SOD2)
9550@IF=1.5A72@VR=1Vsingle1.5301@VR=30V


Similar products
PMEG3015EH; PMEG3015EJ links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.