NXP Semiconductors


Select site:

English

PMEG3015EV

Selection guide

Datasheet

(Product Specification)
v.2, 04-Feb-10, 10 pages, 105 kB

Download all documentation

30 V, 1.5 A ultra low VF MEGA Schottky barrier rectifier in SOT666 package

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in an ultra small SMD SOT666 plastic package.

Features

  • Forward current: 1.5 A
  • Reverse voltage: 30 V
  • Ultra low forward voltage
  • Ultra small SMD packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG3015EVPMEG3015EV,1159340 584 27115Volume productionSOT666
(SS-Mini)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PMEG3015EVPMEG3015EV,115PMEG3015EV
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG3015EV9340 584 27115  PMEG3015EV,115  0.1400JAPANCHIP ONE STOPno 03/12/2010Buy onlineOrder samples

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Voltage clamping
  • Inverse polarity protection
  • Low power consumption applications


Related applications
Cellular phone
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Design support

Support Models

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG3015EVSOT666
(SS-Mini)
9.5550@IF=1.5A72@VR=1Vsingle1.5301@VR=30V


Similar products
PMEG3015EV links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.