NXP Semiconductors


Select site:

English

PMEG3020DEP

Selection guide

Datasheet

(Product Specification)
v.1, 23-Apr-09, 13 pages, 92 kB

Download all documentation

2 A low VF MEGA Schottky barrier rectifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD128 small and flat lead Surface-Mounted Device (SMD) plastic package.

Features

  • Average forward current: IF(AV) ≤ 2 A
  • Reverse voltage: VR ≤ 30 V
  • Low forward voltage
  • High power capability due to clip-bond technology
  • AEC-Q101 qualified
  • Small and flat lead SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG3020DEPPMEG3020DEP,1159340 632 01115Volume productionSOD128
(FlatPower)
Reel Pack, SMDStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PMEG3020DEPPMEG3020DEP,115PMEG3020DEP

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG3020DEP9340 632 01115  PMEG3020DEP,115  NAMOUSER ELECTRONICS2,990 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS115 3/18/2010Buy online 
    NAMOUSER ELECTRONICS2,990 3/18/2010Buy online 
    NAFUTURE ELECTRONICS6,000 3/17/2010Buy online 

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch Mode Power Supply (SMPS)
  • Reverse polarity protection
  • Low power consumption applications


Related applications
Cellular phone
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG3020DEPSOD128
(FlatPower)
50520@IF=2A60@VR=10Vsingle2300.05@VR=30V


Similar products
PMEG3020DEP links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.