Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection encapsulated in small SMD plastic packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG3020EH | PMEG3020EH,115 | 9340 590 27115 | Volume production | SOD123 | Reel Pack, SMD | Standard Marking | |
| PMEG3020EH/DG | PMEG3020EH/DG,115 | 9340 618 25115 | Volume production | SOD123F
(SOD2) | Tape reel smd | Standard Marking | |
| PMEG3020EJ | PMEG3020EJ,115 | 9340 586 52115 | Volume production | SOD323F
(SOD2) | Tape reel smd | Standard Marking | |
| PMEG3020EJ/DG | PMEG3020EJ/DG,115 | 9340 620 87115 | Volume production | SOD323 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG3020EH | PMEG3020EH,115 | PMEG3020EH |
| Always Pb-free | ||||
| PMEG3020EH/DG | PMEG3020EH/DG,115 | PMEG3020EH_DG |
| Always Pb-free | ||||
| PMEG3020EJ | PMEG3020EJ,115 | PMEG3020EJ |
| Always Pb-free | ||||
| PMEG3020EJ/DG | PMEG3020EJ/DG,115 | PMEG3020EJ_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEG3020EH | 9340 590 27115 | PMEG3020EH,115 | 0.1200 | NA | MOUSER ELECTRONICS | 3,108 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 547 | 11/20/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 26,880 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 3,108 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 12,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| PMEG3020EH/DG | 9340 618 25115 | PMEG3020EH/DG,115 | not available | |||||||
| PMEG3020EJ | 9340 586 52115 | PMEG3020EJ,115 | 0.1200 | NA | MOUSER ELECTRONICS | 247 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 7,380 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 247 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 12,000 | 11/19/2009 | Buy online | ||||||
| PMEG3020EJ/DG | 9340 620 87115 | PMEG3020EJ/DG,115 | not available |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
Support Documents
Support Models
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG3020EH | SOD123
| 9 | 620@IF=2A | 72@VR=1V | single | 2 | 30 | 1@VR=30V |
| PMEG3020EH/DG | SOD123F
(SOD2) | 9 | 620@IF=2A | 72@VR=1V | single | 2 | 30 | 1@VR=30V |
| PMEG3020EJ | SOD323F
(SOD2) | 9 | 620@IF=2A | 72@VR=1V | single | 2 | 30 | 1@VR=30V |
| PMEG3020EJ/DG | SOD323
| 9 | 620@IF=2A | 72@VR=1V | single | 2 | 30 | 1@VR=30V |
Similar products
PMEG3020EH; PMEG3020EJ
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.