NXP Semiconductors


Select site:

English

PMEG4010CEH; PMEG4010CEJ

Selection guide

Datasheet

PMEG4010CEH; PMEG4010CEJ
(Product Specification)
22-Mar-07, 10 pages, 100 kB

Download all documentation

PMEG4010CEH; PMEG4010CEJ - 1 A very low VF MEGA Schottky barrier rectifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small and flat lead Surface-Mounted Device (SMD) plastic packages.

Features

  • Forward current: IF ≤ 1 A
  • Reverse voltage: VR ≤ 40 V
  • Very low forward voltage
  • Small and flat lead SMD plastic packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG4010CEHPMEG4010CEH,1159340 610 55115Volume productionSOD123Reel Pack, SMDStandard Marking
PMEG4010CEJPMEG4010CEJ,1159340 595 11115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking
PMEG4010CEJ/DGPMEG4010CEJ/DG,1159340 617 44115Volume productionSOD323Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG4010CEHPMEG4010CEH,115PMEG4010CEH
Always Pb-free
PMEG4010CEJPMEG4010CEJ,115PMEG4010CEJ
Always Pb-free
PMEG4010CEJ/DGPMEG4010CEJ/DG,115PMEG4010CEJ_DG
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG4010CEH9340 610 55115  PMEG4010CEH,115  0.1100NAMOUSER ELECTRONICS2,504 11/20/2009Buy onlineOrder samples
    NANEWARK167 11/20/2009Buy online 
    NAARROW ELECTRONICS6,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION6,066 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,504 11/20/2009Buy online 
    NAFUTURE ELECTRONICS66,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/19/2009Buy online 
PMEG4010CEJ9340 595 11115  PMEG4010CEJ,115  0.1100NAMOUSER ELECTRONICS6,004 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION11,997 11/20/2009Buy online 
    NAMOUSER ELECTRONICS6,004 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,000 11/19/2009Buy online 
PMEG4010CEJ/DG9340 617 44115  PMEG4010CEJ/DG,115        not available

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG4010CEHSOD123
9570@IF=1A77@VR=1Vsingle1400.05@VR=40V
PMEG4010CEJSOD323F
(SOD2)
10570@IF=1A77@VR=1Vsingle1400.05@VR=40V
PMEG4010CEJ/DGSOD323
10570@IF=1A77@VR=1Vsingle1400.05@VR=40V


Similar products
PMEG4010CEH; PMEG4010CEJ links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.