Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small Surface-Mounted Device (SMD) plastic packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG4010EH | PMEG4010EH,115 | 9340 590 32115 | Volume production | SOD123 | Reel Pack, SMD | Standard Marking | |
| PMEG4010EH/DG | PMEG4010EH/DG,115 | 9340 617 86115 | Volume production | SOD123F
(SOD2) | Tape reel smd | Standard Marking | |
| PMEG4010EJ | PMEG4010EJ,115 | 9340 585 26115 | Volume production | SOD323F
(SOD2) | Tape reel smd | Standard Marking | |
| PMEG4010ET | PMEG4010ET,215 | 9340 610 51215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG4010EH | PMEG4010EH,115 | PMEG4010EH |
| Always Pb-free | ||||
| PMEG4010EH/DG | PMEG4010EH/DG,115 | PMEG4010EH_DG |
| Always Pb-free | ||||
| PMEG4010EJ | PMEG4010EJ,115 | PMEG4010EJ |
| Always Pb-free | ||||
| PMEG4010ET | PMEG4010ET,215 | PMEG4010ET |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEG4010EH | 9340 590 32115 | PMEG4010EH,115 | 0.1100 | NA | MOUSER ELECTRONICS | 1,803 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 300 | 11/20/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 7,600 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,803 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online | |||||
| ASIA | SAC - Taiwan | yes | 3000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| PMEG4010EH/DG | 9340 617 86115 | PMEG4010EH/DG,115 | not available | |||||||
| PMEG4010EJ | 9340 585 26115 | PMEG4010EJ,115 | 0.1100 | NA | MOUSER ELECTRONICS | 3,815 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 4,997 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 3,815 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 33,000 | 11/19/2009 | Buy online | ||||||
| PMEG4010ET | 9340 610 51215 | PMEG4010ET,215 | NA | DIGI-KEY CORPORATION | 15,648 | 11/20/2009 | Buy online | Order samples | ||
| NA | AVNET ELECTRONICS MARKETING | 12,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 3,000 | 3000 | 11/19/2009 | Buy online |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
Support Documents
Support Models
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG4010EH | SOD123
| 9 | 640@IF=1A | 50@VR=1V | single | 1 | 40 | 0.1@VR=40V |
| PMEG4010EH/DG | SOD123F
(SOD2) | 9 | 640@IF=1A | 50@VR=1V | single | 1 | 40 | 0.1@VR=40V |
| PMEG4010EJ | SOD323F
(SOD2) | 9 | 640@IF=1A | 50@VR=1V | single | 1 | 40 | 0.1@VR=40V |
| PMEG4010ET | SOT23
(TO-236AB) | 9 | 640@IF=1A | 50@VR=1V | single | 1 | 40 | 0.1@VR=40V |
Similar products
PMEG4010EH; PMEG4010EJ; PMEG4010ET
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.