NXP Semiconductors


Select site:

English

PMEG6002EB; PMEG6002TV

Selection guide

Datasheet

PMEG6002EB; PMEG6002TV
(Product Specification)
24-Nov-06, 10 pages, 68 kB

Download all documentation

PMEG6002EB; PMEG6002TV - 0.2 A very low VF MEGA Schottky barrier rectifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in ultra small and flat lead Surface-Mounted Device (SMD) plastic packages.

Features

  • Forward current: IF ≤ 0.2 A
  • Reverse voltage: VR ≤ 60 V
  • Very low forward voltage
  • Ultra small and flat lead SMD plastic packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG6002EBPMEG6002EB,1159340 600 04115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PMEG6002TVPMEG6002TV,1159340 600 05115Volume productionSOT666Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG6002EBPMEG6002EB,115PMEG6002EB
Always Pb-free
PMEG6002TVPMEG6002TV,115PMEG6002TV
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG6002EB9340 600 04115  PMEG6002EB,115        Order samples
PMEG6002TV9340 600 05115  PMEG6002TV,115        Order samples

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG6002EBSOD523
(SC-79)
2.5600@IF=0.2A20@VR=1Vdual isolated0.2600.1@VR=60V
PMEG6002TVSOT666
2.5600@IF=0.2A20@VR=1Vsingle0.2600.1@VR=60V


Similar products
PMEG6002EB; PMEG6002TV links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.