NXP Semiconductors


Select site:

English

PMEG6010AED

Selection guide

Datasheet

PMEG6010AED
(Product Specification)
27-Jun-03, 8 pages, 100 kB

Download all documentation

PMEG6010AED - Low VF (MEGA) Schottky barrier diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Schottky barrier diode encapsulated in a SOT457 (SC-74) small plastic package.

Features

  • Low switching losses
  • Very high surge current absorption capability
  • Fast recovery time
  • Guard ring protected
  • Plastic SMD package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEG6010AEDPMEG6010AED,1159340 577 81115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEG6010AEDPMEG6010AED,115PMEG6010AED
week 22, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEG6010AED9340 577 81115  PMEG6010AED,115  0.1300NANEWARK301 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION5,058 11/20/2009Buy online 
    NAFUTURE ELECTRONICS8,980 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 

Applications

  • Low power switched-mode power supplies
  • Rectification
  • Polarity protection.


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
PMEG6010AEDSOT457
(SC-74)
17.5650@IF=1A60@VR=4Vsingle1600.35@VR=60V


Similar products
PMEG6010AED links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.