Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small and flat lead Surface-Mounted Device (SMD) plastic packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG6010CEH | PMEG6010CEH,115 | 9340 610 56115 | Volume production | SOD123 | Reel Pack, SMD | Standard Marking | |
| PMEG6010CEJ | PMEG6010CEJ,115 | 9340 595 12115 | Volume production | SOD323F
(SOD2) | Tape reel smd | Standard Marking | |
| PMEG6010CEJ/DG | PMEG6010CEJ/DG,115 | 9340 623 25115 | Volume production | SOD323F
(SOD2) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEG6010CEJ/A2 | PMEG6010CEJ/A2,115 | 9340 629 48115 | Discontinued Replacement product | SOD323F
(SOD2) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG6010CEH | PMEG6010CEH,115 | PMEG6010CEH |
| Always Pb-free | ||||
| PMEG6010CEJ | PMEG6010CEJ,115 | PMEG6010CEJ |
| Always Pb-free | ||||
| PMEG6010CEJ/DG | PMEG6010CEJ/DG,115 | PMEG6010CEJ_DG |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEG6010CEJ/A2 | PMEG6010CEJ/A2,115 | PMEG6010CEJ_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEG6010CEH | 9340 610 56115 | PMEG6010CEH,115 | 0.1100 | NA | MOUSER ELECTRONICS | 5,593 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 453 | 11/20/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 18,466 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5,593 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online | |||||
| PMEG6010CEJ | 9340 595 12115 | PMEG6010CEJ,115 | 0.1100 | NA | MOUSER ELECTRONICS | 874 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 24,167 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 874 | 11/20/2009 | Buy online | ||||||
| PMEG6010CEJ/DG | 9340 623 25115 | PMEG6010CEJ/DG,115 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMEG6010CEJ/A2 | 934062948115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. See replacement part. |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
Support Documents
Support Models
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG6010CEH | SOD123
| 9 | 660@IF=1A | 68@VR=1V | single | 1 | 60 | 0.05@VR=60V |
| PMEG6010CEJ | SOD323F
(SOD2) | 10 | 660@IF=1A | 68@VR=1V | single | 1 | 60 | 0.05@VR=60V |
| PMEG6010CEJ/A2 | SOD323F
(SOD2) | 10 | 660@IF=1A | 68@VR=1V | single | 1 | 60 | 0.05@VR=60V |
| PMEG6010CEJ/DG | SOD323F
(SOD2) | 10 | 660@IF=1A | 68@VR=1V | single | 1 | 60 | 0.05@VR=60V |
Similar products
PMEG6010CEH; PMEG6010CEJ
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.