Combination of an NPN transistor with low VCEsat and high current capability and a planar Schottky barrier rectifier with an integrated guard ring for stress protection in a SOT353 (SC-88A) small plastic package. PNP complement: PMEM1505PG
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMEM1505NG | PMEM1505NG,115 | 9340 580 19115 | Volume production | SOT353
(UMT5) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMEM1505NG | PMEM1505NG,115 | PMEM1505NG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMEM1505NG | 9340 580 19115 | PMEM1505NG,115 | 0.2000 | Order samples |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Models