NXP Semiconductors


Select site:

English

PMEM1505PG

Selection guide

Datasheet

PMEM1505PG
(Product Specification)
11-Sep-09, 11 pages, 72 kB

Download all documentation

PMEM1505PG - PNP transistor/Schottky rectifier module

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Combination of an PNP transistor with low VCEsat and high current capability and a planar Schottky barrier rectifier with an integrated guard ring for stress protection in a SOT353 (SC-88A) small plastic package. NPN complement: PMEM1505NG

Features

  • 300 mW total power dissipation
  • Current capability up to 0.5 A
  • Reduces printed-circuit board area required
  • Reduces pick and place costs
  • Small plastic SMD package
  • Transistor
    • Low collector-emitter saturation voltage
  • Diode
    • Ultra high-speed switching
    • Very low forward voltage
    • Guard ring protected

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEM1505PGPMEM1505PG,1159340 580 15115Volume productionSOT353
(UMT5)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMEM1505PGPMEM1505PG,115PMEM1505PG
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEM1505PG9340 580 15115  PMEM1505PG,115  0.2000      Order samples

Applications

  • DC-to-DC converters
  • Inductive load drivers
  • General purpose load drivers
  • Reverse polarity protection circuits
  • MOSFET drivers


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning