NXP Semiconductors


Select site:

English

Datasheet

PMEM4020AND
(Product Specification)
04-Oct-04, 13 pages, 77 kB

Download all documentation

General description

Combination of an NPN transistor with low VCEsat and high current capability and a planar Schottky barrier rectifier with an integrated guard ring for stress protection in a SOT457 (SC-74) small plastic package. PNP complement: PMEM4020APD.

Features

  • 600 mW total power dissipation
  • High current capability up to 2 A
  • Reduces printed-circuit board area required
  • Reduces pick and place costs
  • Small plastic SMD package
  • Transistor
    • Low collector-emitter saturation voltage.
  • Diode
    • Ultra high-speed switching
    • Very low forward voltage
    • Guard ring protected.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PMEM4020ANDPMEM4020AND T/R9340 582 71115Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smdStandard MarkingPMEM4020AND
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PMEM4020AND9340 582  71115  0.2800      Order samples

Applications

  • DC-to-DC converters
  • Inductive load drivers
  • General purpose load drivers
  • Reverse polarity protection circuits
  • MOSFET drivers.


Related applications
External switch with diode
LCD TV - MMS functionality

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.