NXP Semiconductors


Select site:

English

PMEM4020PD

Selection guide

Datasheet

(Product Specification)
v.1, 24-Nov-03, 11 pages, 190 kB

Download all documentation

PNP transistor/Schottky-diode module

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Combination of a PNP transistor with low VCEsat and high current capability and a planar Schottky barrier diode with an integrated guard ring for stress protection in a SOT457 (SC-74) small plastic package. NPN complement: PMEM4020ND.

Features

  • 600 mW total power dissipation
  • High current capability
  • Reduces required PCB area
  • Reduced pick and place costs
  • Small plastic SMD package.
Transistor:
  • Low collector-emitter saturation voltage.
Diode:
  • Ultra high-speed switching
  • Very low forward voltage
  • Guard ring protected.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMEM4020PDPMEM4020PD,1159340 576 75115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PMEM4020PDPMEM4020PD,115PMEM4020PD
week 22, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMEM4020PD9340 576 75115  PMEM4020PD,115  0.2800JAPANCHIP ONE STOPno 03/19/2010Buy onlineOrder samples

Applications

  • DC-to-DC converters
  • Inductive load drivers
  • General purpose load drivers
  • Reverse polarity protection circuits.


Related applications
Cellular phone
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning