NXP Semiconductors


Select site:

English

PMEM4030PS

Selection guide

Datasheet

PMEM4030PS
(Product Specification)
28-Jun-05, 14 pages, 115 kB

Download all documentation

PMEM4030PS - PNP transistor/Schottky rectifier module

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

Combination of a PNP transistor with low VCEsat and high current capability and a planar Schottky barrier rectifier with an integrated guard ring for stress protection in a SOT96-1 (SO8/MS-012) small plastic package. NPN complement: PMEM4030NS.

Features

  • 1 W total power dissipation
  • High current capability up to 2 A
  • Reduces Printed-Circuit Board (PCB) area required
  • Reduces pick and place costs
  • Small plastic Surface Mounted Device (SMD) package
  • Transistor
    • Low collector-emitter saturation voltage
  • Diode
    • High-speed switching
    • Low forward voltage
    • Guard ring protected

Applications

  • DC-to-DC converters
  • Inductive load drivers
  • General-purpose load drivers

Block diagrams/pinning