NXP Semiconductors


Select site:

English

PMLL4150; PMLL4151; PMLL4153

Selection guide

Datasheet

PMLL4150; PMLL4151; PMLL4153
(Product Specification)
18-Sep-96, 9 pages, 156 kB

Download all documentation

PMLL4150; PMLL4151; PMLL4153 - High-speed diodes

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PMLL4150, PMLL4151, PMLL4153 are high-speed switching diodes fabricated in planar technology, and encapsulated in small hermetically sealed glass SOD80C SMD packages.

Features

  • Small hermetically sealed glass SMD package
  • High switching speed: max. 4 ns
  • General application
  • Continuous reverse voltage: max. 50 V
  • Repetitive peak reverse voltage: max. 75 V
  • Repetitive peak forward current: max. 600 mA and 450 mA respectively.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMLL4153PMLL4153,1159338 347 30115Volume productionSOD80C
(LLDS; MiniMelf)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMLL4153PMLL4153,115Not available
week 21, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMLL41539338 347 30115  PMLL4153,115  0.0300NAMOUSER ELECTRONICS32,775 11/21/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS32,775 11/21/2009Buy online 
    NAFUTURE ELECTRONICS34,800 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING22,500 11/23/2009Buy online 

Applications

  • High-speed switching
  • The PMLL4150 is primarily intended for general purpose use in computer and industrial applications.
  • The PMLL4151 and PMLL4153 are intended for military and industrial applications.


Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
PMLL4153SOD80C
(LLDS; MiniMelf)
504880@IF=50mA50@VR=50V2single4200450


Similar products
PMLL4150; PMLL4151; PMLL4153 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.