NXP Semiconductors


Select site:

English

PMMT491A

Selection guide

Datasheet

PMMT491A
(Product Specification)
13-Jan-04, 7 pages, 225 kB

Download all documentation

General description

NPN BISS (Breakthrough In Small Signal) transistor in a SOT23 plastic package. PNP complement: PMMT591A.

Features

  • High current (max. 1 A)
  • Low collector-emitter saturation voltage ensures reduced power consumption.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMMT491APMMT491A,2159340 551 13215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PMMT491APMMT491A,2359340 551 13235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMMT491APMMT491A,215PMMT491A
week 34, 2003
PMMT491APMMT491A,235PMMT491A
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMMT491A9340 551 13215  PMMT491A,215  0.1300NAARROW ELECTRONICS6,000 11/5/2009Buy onlineOrder samples
    ASIAWPI30,000300011/05/2009Buy online 
    NAMOUSER ELECTRONICS923 11/5/2009Buy online 
PMMT491A9340 551 13235  PMMT491A,235  0.1300      not available

Applications

  • Battery powered units where high current and low power consumption are important.


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning

Design support

Support Models

Parametrics/similar products

Type numberPackagePOLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
PMMT491ASOT23
(TO-236AB)
NPN100040250PMMT591A


Similar products
PMMT491A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.