PNP BISS (Breakthrough In Small Signal) transistor in a SOT23 plastic package. NPN complement: PMMT491A.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMMT591A | PMMT591A,215 | 9340 551 14215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PMMT591A | PMMT591A,235 | 9340 551 14235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMMT591A | PMMT591A,215 | PMMT591A |
| week 34, 2003 | ||||
| PMMT591A | PMMT591A,235 | PMMT591A |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMMT591A | 9340 551 14215 | PMMT591A,215 | 0.1300 | ASIA | WPI | 18,000 | 3000 | 11/05/2009 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 2,221 | 11/5/2009 | Buy online | ||||||
| PMMT591A | 9340 551 14235 | PMMT591A,235 | 0.1300 | not available |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|
| PMMT591A | SOT23
(TO-236AB) | PNP | 1000 | 40 | 250 | PMMT491A |
Similar products
PMMT591A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.