NXP Semiconductors


Select site:

English

PMP4201V; PMP4201G; PMP4201Y

Selection guide

Datasheet

PMP4201V; PMP4201G; PMP4201Y
(Product Specification)
21-Sep-09, 14 pages, 116 kB

Download all documentation

PMP4201V; PMP4201G; PMP4201Y - NPN/NPN matched double transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN/NPN matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors in the SOT666 and SOT363 (SC-88) packages are fully isolated internally.

Features

  • Current gain matching
  • Base-emitter voltage matching
  • Common emitter configuration for SOT353 types
  • Application-optimized pinout

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMP4201GPMP4201G,1159340 590 36115Volume productionSOT353
(UMT5)
Tape reel smdStandard Marking
PMP4201GPMP4201G,1359340 590 36135Volume productionSOT353
(UMT5)
Tape reel smdStandard Marking
PMP4201VPMP4201V,1159340 600 07115Volume productionSOT666Tape reel smdStandard Marking
PMP4201YPMP4201Y,1159340 590 38115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
PMP4201YPMP4201Y,1359340 590 38135Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMP4201GPMP4201G,115PMP4201G
Always Pb-free
PMP4201GPMP4201G,135PMP4201G
Always Pb-free
PMP4201VPMP4201V,115PMP4201V
Always Pb-free
PMP4201YPMP4201Y,115PMP4201Y
Always Pb-free
PMP4201YPMP4201Y,135PMP4201Y
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMP4201G9340 590 36115  PMP4201G,115  0.2100      Order samples
PMP4201G9340 590 36135  PMP4201G,135  0.2100      not available
PMP4201V9340 600 07115  PMP4201V,115        Order samples
PMP4201Y9340 590 38115  PMP4201Y,115  0.2100NAMOUSER ELECTRONICS2,550 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,550 11/20/2009Buy online 
PMP4201Y9340 590 38135  PMP4201Y,135  0.2100      not available

Applications

  • Current mirror
  • Differential amplifier

Block diagrams/pinning