NPN/NPN matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors in the SOT666 and SOT363 (SC-88) packages are fully isolated internally.
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| PMP4501G | 934059035115 | PMP4501G,115 | JAPAN | CHIP ONE STOP | yes | 00 | 08/27/2010 | Buy online | Order samples |
| PMP4501G | 934059035135 | PMP4501G,135 | JAPAN | CHIP ONE STOP | no | 00 | 08/27/2010 | Buy online | Order samples |
| PMP4501V | 934060008115 | PMP4501V,115 | NA | MOUSER ELECTRONICS | 1,572 | 00 | 9/4/2010 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 1,572 | 00 | 9/4/2010 | Buy online | ||||
| JAPAN | CHIP ONE STOP | yes | 00 | 08/27/2010 | Buy online | ||||
| PMP4501Y | 934059039115 | PMP4501Y,115 | NA | MOUSER ELECTRONICS | 2,990 | 00 | 9/4/2010 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 2,990 | 00 | 9/4/2010 | Buy online | ||||
| JAPAN | CHIP ONE STOP | no | 00 | 08/27/2010 | Buy online | ||||
| PMP4501Y | 934059039135 | PMP4501Y,135 | JAPAN | CHIP ONE STOP | no | 00 | 08/27/2010 | Buy online | Order samples |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMP4501G | PMP4501G,115 | 9340 590 35115 | Volume production | SOT353
(UMT5) | Tape reel smd | Standard Marking | |
| PMP4501G | PMP4501G,135 | 9340 590 35135 | Volume production | SOT353
(UMT5) | Tape reel smd | Standard Marking | |
| PMP4501V | PMP4501V,115 | 9340 600 08115 | Volume production | SOT666
(SS-Mini) | Tape reel smd | Standard Marking | |
| PMP4501Y | PMP4501Y,115 | 9340 590 39115 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking | |
| PMP4501Y | PMP4501Y,135 | 9340 590 39135 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMP4501G | PMP4501G,115 | PMP4501G |
| Always Pb-free | 1 | |||
| PMP4501G | PMP4501G,135 | PMP4501G |
| Always Pb-free | 1 | |||
| PMP4501V | PMP4501V,115 | PMP4501V |
| Always Pb-free | 1 | |||
| PMP4501Y | PMP4501Y,115 | PMP4501Y |
| Always Pb-free | 1 | |||
| PMP4501Y | PMP4501Y,135 | PMP4501Y |
| Always Pb-free | 1 |