NXP Semiconductors


Select site:

English

PMP4501V; PMP4501G; PMP4501Y

Selection guide

Datasheet

PMP4501V; PMP4501G; PMP4501Y
(Product Specification)
21-Sep-09, 14 pages, 116 kB

Download all documentation

PMP4501V; PMP4501G; PMP4501Y - NPN/NPN matched double transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN/NPN matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors in the SOT666 and SOT363 (SC-88) packages are fully isolated internally.

Features

  • Current gain matching
  • Base-emitter voltage matching
  • Common emitter configuration for SOT353 types
  • Application-optimized pinout

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PMP4501GPMP4501G,1159340 590 35115Volume productionSOT353
(UMT5)
Tape reel smdStandard Marking
PMP4501GPMP4501G,1359340 590 35135Volume productionSOT353
(UMT5)
Tape reel smdStandard Marking
PMP4501VPMP4501V,1159340 600 08115Volume productionSOT666Tape reel smdStandard Marking
PMP4501YPMP4501Y,1159340 590 39115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
PMP4501YPMP4501Y,1359340 590 39135Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PMP4501GPMP4501G,115PMP4501G
Always Pb-free
PMP4501GPMP4501G,135PMP4501G
Always Pb-free
PMP4501VPMP4501V,115PMP4501V
Always Pb-free
PMP4501YPMP4501Y,115PMP4501Y
Always Pb-free
PMP4501YPMP4501Y,135PMP4501Y
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PMP4501G9340 590 35115  PMP4501G,115  0.1900      Order samples
PMP4501G9340 590 35135  PMP4501G,135  0.1900      not available
PMP4501V9340 600 08115  PMP4501V,115  NAMOUSER ELECTRONICS3,771 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS3,771 11/20/2009Buy online 
PMP4501Y9340 590 39115  PMP4501Y,115  0.1900      Order samples
PMP4501Y9340 590 39135  PMP4501Y,135  0.1900      not available

Applications

  • Current mirror
  • Differential amplifier

Block diagrams/pinning