PNP/PNP matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors in the SOT666 and SOT363 (SC-88) packages are fully isolated internally.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PMP5501G | PMP5501G,115 | 9340 590 21115 | Volume production | SOT353
(UMT5) | Tape reel smd | Standard Marking | |
| PMP5501G | PMP5501G,135 | 9340 590 21135 | Volume production | SOT353
(UMT5) | Tape reel smd | Standard Marking | |
| PMP5501V | PMP5501V,115 | 9340 600 11115 | Volume production | SOT666 | Tape reel smd | Standard Marking | |
| PMP5501Y | PMP5501Y,115 | 9340 590 37115 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking | |
| PMP5501Y | PMP5501Y,135 | 9340 590 37135 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PMP5501G | PMP5501G,115 | PMP5501G |
| Always Pb-free | ||||
| PMP5501G | PMP5501G,135 | PMP5501G |
| Always Pb-free | ||||
| PMP5501V | PMP5501V,115 | PMP5501V |
| Always Pb-free | ||||
| PMP5501Y | PMP5501Y,115 | PMP5501Y |
| Always Pb-free | ||||
| PMP5501Y | PMP5501Y,135 | PMP5501Y |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PMP5501G | 9340 590 21115 | PMP5501G,115 | 0.1900 | Order samples | ||||||
| PMP5501G | 9340 590 21135 | PMP5501G,135 | 0.1900 | not available | ||||||
| PMP5501V | 9340 600 11115 | PMP5501V,115 | Order samples | |||||||
| PMP5501Y | 9340 590 37115 | PMP5501Y,115 | 0.1900 | Order samples | ||||||
| PMP5501Y | 9340 590 37135 | PMP5501Y,135 | 0.1900 | not available |
Support Documents
Support Models