NXP Semiconductors


Select site:

English

Datasheet

PMV65XP
(Product Specification)
28-Sep-04, 12 pages, 79 kB

Download all documentation

General description

P-channel enhancement mode field effect transistor in a plastic package using TrenchMOS™ technology.

Features

  • Low threshold voltage
  • Low on-state resistance.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PMV65XPPMV65XP T/R9340 587 36215Volume productionSOT23
(SST3)
Tape reel smdStandard MarkingPMV65XP
week 35, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PMV65XP9340 587  36215  0.1800NAAVNET ELECTRONICS MARKETING9,0009/5/2008 Buy online Order samples
   NAFUTURE ELECTRONICS1,8309/5/2008 Buy online  
   NAMOUSER ELECTRONICS33,3849/5/2008 Buy online  
   ASIAWPI3,00009/06/2008 Buy online  

Applications

  • Low power DC-to-DC converters
  • Battery management
  • Load switching
  • Battery powered portable equipment.


Related applications
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageVDS(V)ConfigurationIDDC(A)RDS(on)(mOhm)Qgd
(typ)(nC)
PMV65XPSOT23
(SST3)
20 Single P-channel 3.9 76@4.5V
112@2.5V
0.65

Similar products

PMV65XP links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.