Datasheet
PNX0161
(Product Specification)
01-Apr-08, 21 pages, 122 kB
General description
Recent development in mobile phones is to have the phone equipped with a
USB micro A plug as a single plug for charging and connection to all enhancements (like a
headset, but also for other enhancements like GPS accessories etc.)
The PNX0161 is based on an ARM7TDMI CPU core with data/instruction cache of 8 kB
and USB 2.0 FS device interface.
Features
General features
- Enables one chip solution for USB headset.
- Requires very low power.
- Supports FM radio input including low-power audio bypass mode.
- Is available in a small footprint package TFBGA88 of 7 x 7 sq. mm with 0.5 mm pitch.
Hardware features
- ARM7TDMI processor core with 8 kB data/instruction cache.
- Embedded SRAM, 32 kB.
- Embedded ROM memory for storing the boot code, 32 kB.
- Embedded flash memory for storing the program code, 256 kB (second production
version will be ROM based).
- Integrated USB 2.0 full-speed device interface.
- Intelligent configuration power management.
- Embedded high-efficiency power supply unit powered from a USB supply.
- Supports power optimization by optimizing supply voltages.
- Embedded DMA controller.
- Digital interfaces:
- Integrated stereo ADC with programmable amplifier (microphone, line input and
tuner input).
- Integrated IIS input and output interfaces (configurable for master/slave options).
- Integrated fast UART with DMA support.
- Integrated master/slave I2C interface.
- Analog interfaces:
- Integrated stereo ADC with programmable amplifier (microphone, line input and
tuner input).
- Microphone bias block.
- Integrated stereo DAC with Class-AB headphone amplifier for high quality audio
with increased driving capabilities and for use in tuner applications.
- The integrated ADC and DAC both have a 24 bits data path.
- Two integrated general purpose timers.
- Integrated watchdog timer.
- Low-power tuner mode with direct connection between tuner input and Class-AB
headphone amplifier with analog volume control.
- JTAG interface with boundary scan and ARM debug access.
Software features
This section lists the software features that the PNX0161 is capable of performing.
- Playback: playback by the headphones of a received USB audio stream from the
USB host via the DAC.
- Recording: audio stream converted by the ADC from the microphone is sent via the
USB audio stream to the USB host.
- Phone call: in addition to the first case, simultaneously returning a USB audio stream
that is converted by the ADC from the microphone. The microphone is mixed to the
headphone stream, known as side-tone mixing.
- Tuner listening: the FM tuner audio stream is sent to the headphones. No stream is
sent or received via USB.
- Tuner recording: the FM tuner audio stream is sent to the headphones. In addition the
FM tuner stream is streamed to the phone via USB.
- USB HID class for FM tuner RDS info.
- USB device firmware upgrade.
- Intelligent power management software.
- Audio postprocessing features like volume control.
Software features on request
This section lists the software features that the PNX0161 is capable of performing.
- Audio source selection between line-in and USB audio in for playback path, by toggling
GPIO pin.
- Support for stereo recording from analog and I2S inputs at sample rates other than
48 kHz.
- Support for stereo playback from USB audio, I2S and analog inputs at sample rates
other than 48 kHz.
- Option for a "direct analog link" for playback applications where only volume control is
performed in the PNX0161. The "direct analog link" provides a full analog audio path
through the PNX0161 from the analog stereo line input to the low output impedance
buffer output through an analog volume control block. When the option is not selected,
the analog stereo input is converted to the digital domain by the on-chip ADC. Audio
postprocessing is performed in the digital domain. The processed signals are then
converted back to analog by the on-chip DAC and fed to the analog outputs through
the low impedance output buffer.
- Digital EQ for loudspeaker characteristics compensation.
- For audio rendering applications: digital bass boost, treble expander, stereo widening,
FM radio acoustical performance improvement and other NXP software LifeVibes
music algorithms.
- For applications as USB (mobile)-phones hands-free teleconference stations:
Full duplex acoustic echo cancellation, intelligibility improvement and other NXP
software LifeVibes voice algorithms.
Products/packages
| PNX0161ET/N101 | | 9352 833 66118 | Volume production | SOT951-1
(TFBGA88)
| Reel Pack, SMD, 13" | Standard Marking | PNX0161ET/N101
| |
| PNX0161ET/N101 | | 9352 833 66157 | Volume production | SOT951-1
(TFBGA88)
| Tray Pack, Bakeable, Multiple | Standard Marking | PNX0161ET/N101
| |
Pricing/ordering/availability
| PNX0161ET/N101 | 9352 833
66118 |
| | | | | |
Order samples
|
| PNX0161ET/N101 | 9352 833
66157 |
| | | | | | not available |
Applications
- USB headset
- FM radio USB headset
- Docking station
Disclaimer
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
- http://www.philips.semiconductors.com use http://www.nxp.com
- http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
- sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.