NXP Semiconductors


Select site:

English

PNX1005

Selection guide

Datasheet

Datasheet not available.

PNX1005 - Software programmable video DSP

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Based on the TriMedia DSP technology, the PNX1005 supports programmable signal processing for high-definition video compression, decompression, analysis and improvement. It supports multiple video compression standards, such as H.264, MPEG-4, MJPEG and many others. The PNX1005 handles full 1080p/60 on input and output for HD 1080p picture processing.

The PNX1004 is a cost optimized version in a smaller package.
The PNX1002 is an audio digital signal processor (DSP) for audio processing in both fixed and floating point, focused on audio acousting processing.

Also available are development boards for PNX1005 :
OM4965 is a PCI development board with HDMI input and output and 4 channel video input.
OM4966 is a complete reference design for 16 channel DVR solution.
OM4967 is a standalone development board with HDMI input and output, 8 channel video input, SATA, Ethernet and other interfaces.

A complete Software Development Kit is available from NXP. To receive the software, please register on www.tcshelp.com

Features

  • High performance video DSP media processor
  • 32-bit 400 MHz TriMedia TM3282 CPU
  • Supports all popular digital video and audio compression standards,
  • H.264/MPEG/MJPEG/720p/30fps, dual channel D1/30fps or 8 channel D1/7fps encoding or decoding
  • Software programmable with powerful multimedia instructions for entropy coding, motion estimation and fixed and floating point instructions
  • On-chip, independent, DMA units perform I/O, coprocessing, scaling, advanced de-interlacing, color space conversion, Bayer pattern conversion, etc.
  • Video input supports up to 1080p/60p or 8 channels SD or bitstreams up to 24bit@157MHz
  • Video output supports 1080p/60 or dual SD
  • 16 channels audio in and out
  • Integrated USB 2.0 OTG

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
OM4965/PNX1005E/2OM4965/PNX1005E/2,9352 898 62598Volume productionNAD000
OM4966/PNX1005EOM4966/PNX1005E,599352 898 98598Volume productionNAD000
OM4967/PNX1005EOM4967/PNX1005E,599352 904 29598DevelopmentNAD000
PNX1002EL/350PNX1002EL/350,5579352 905 13557DevelopmentSOT1143-1
(LFBGA417)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX1002EL/400PNX1002EL/400,5579352 905 14557DevelopmentSOT1143-1
(LFBGA417)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX1004EL/350PNX1004EL/350,5579352 905 15557DevelopmentSOT1143-1
(LFBGA417)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX1004EL/400PNX1004EL/400,5579352 905 16557DevelopmentSOT1143-1
(LFBGA417)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX1005E/350PNX1005E/350,5579352 890 26557Volume productionSOT1136-1
(BGA420)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX1005E/350STPNX1005E/350ST,5579352 898 64557DevelopmentSOT1136-1
(BGA420)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX1005E/400PNX1005E/400,5579352 890 27557Volume productionSOT1136-1
(BGA420)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX1005E/400STPNX1005E/400ST,5579352 898 63557DevelopmentSOT1136-1
(BGA420)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
OM4965/PNX1005E/2OM4965/PNX1005E/2,Not available
Always Pb-free
OM4966/PNX1005EOM4966/PNX1005E,59Not available
Always Pb-free
OM4967/PNX1005EOM4967/PNX1005E,59Not available
Always Pb-free
PNX1002EL/350PNX1002EL/350,557PNX1002EL_350
Always Pb-free
PNX1002EL/400PNX1002EL/400,557PNX1002EL_400
Always Pb-free
PNX1004EL/350PNX1004EL/350,557PNX1004EL_350
Always Pb-free
PNX1004EL/400PNX1004EL/400,557PNX1004EL_400
Always Pb-free
PNX1005E/350PNX1005E/350,557PNX1005E_350
Always Pb-free
PNX1005E/350STPNX1005E/350ST,557PNX1005E_350ST
Always Pb-free
PNX1005E/400PNX1005E/400,557PNX1005E_400
Always Pb-free
PNX1005E/400STPNX1005E/400ST,557PNX1005E_400ST
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
OM4965/PNX1005E/29352 898 62598  OM4965/PNX1005E/2,        not available
OM4966/PNX1005E9352 898 98598  OM4966/PNX1005E,59        not available
OM4967/PNX1005E9352 904 29598  OM4967/PNX1005E,59        not available
PNX1002EL/3509352 905 13557  PNX1002EL/350,557        not available
PNX1002EL/4009352 905 14557  PNX1002EL/400,557        not available
PNX1004EL/3509352 905 15557  PNX1004EL/350,557        not available
PNX1004EL/4009352 905 16557  PNX1004EL/400,557        not available
PNX1005E/3509352 890 26557  PNX1005E/350,557        Order samples
PNX1005E/350ST9352 898 64557  PNX1005E/350ST,557        not available
PNX1005E/4009352 890 27557  PNX1005E/400,557        Order samples
PNX1005E/400ST9352 898 63557  PNX1005E/400ST,557        not available

Applications

  • DVR for security and Surveillance (CCTV)
  • Audio- and videoconferencing
  • Professional video processing
  • Broadcast video equipment

Block diagrams/pinning