Continuing a tradition of low-cost, high-performance, real-time media processors, the Nexperia PNX1700 handles popular video, audio, graphics, and communications standards such as H.264,Windows Media Technology, DivX, MPEG-2, MPEG-4, MP3, Dolby Digital, TCP I/P, Ethernet, and Universal PnP. Doubling the performance of the PNX1500, the PNX1700 also decodes HD video formats including WMV9, MPEG-2, and DivX-HD. Support for simultaneous encode/decode of MPEG-2 or MPEG-4 formats enables features such as watch/record and time-shifting in DVRs. The PNX1700 maintains 100% pin compatibility with the PNX1500, ensuring design re-use as well as an instant performance boost for existing PNX1500 designs.
The PNX1700 features a TriMedia TM5250 CPU core with an enhanced set of powerful multimedia and floating point instructions. Its on-chip I/O and co-processing units perform high-quality hardware image scaling, advanced de-interlacing, picture enhancements, and complex 2D graphics acceleration. A TFT LCD controller and an Ethernet 10/100 MAC reduce the BOM and support advanced product configurations. Together the CPU and on-chip units make PNX1700 an ideal single-chip solution for delivering exceptional picture quality in a variety of connected multimedia appliances such as digital media adapters, IP STBs, personal media players, and more.
The PNX1700 is supported by a comprehensive software development environment, enabling application development entirely in the C or C++ programming languages. Extensive applications libraries, developed by Philips and third parties, improve time-to-market, reduce design cycles, and lower product development costs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PNX1700EH | PNX1700EH | 9352 796 63557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PNX1700EH
| |
| PNX1700EH/G | PNX1700EH/G | 9352 816 45557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PNX1700EH/G
| Always Pb-free |
| PNX1701EH | PNX1701EH | 9352 810 12557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PNX1701EH
| |
| PNX1701EH/G | PNX1701EH/G | 9352 816 46557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PNX1701EH/G
| |
| PNX1702EH | PNX1702EH | 9352 810 13557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PNX1702EH
| |
| PNX1702EH/G | PNX1702EH/G | 9352 816 47557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PNX1702EH/G
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PNX1700EH | 9352 796 63557 | Order samples | ||||||
| PNX1700EH/G | 9352 816 45557 | Order samples | ||||||
| PNX1701EH | 9352 810 12557 | Order samples | ||||||
| PNX1701EH/G | 9352 816 46557 | Order samples | ||||||
| PNX1702EH | 9352 810 13557 | Order samples | ||||||
| PNX1702EH/G | 9352 816 47557 | NA | ARROW ELECTRONICS | 400 | 7/18/2008 | Buy online | Order samples |
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.