Continuing a tradition of low-cost, high-performance, real-time media processors, the Nexperia PNX1700 handles popular video, audio, graphics, and communications standards such as H.264,Windows Media Technology, DivX, MPEG-2, MPEG-4, MP3, Dolby Digital, TCP I/P, Ethernet, and Universal PnP. Doubling the performance of the PNX1500, the PNX1700 also decodes HD video formats including WMV9, MPEG-2, and DivX-HD. Support for simultaneous encode/decode of MPEG-2 or MPEG-4 formats enables features such as watch/record and time-shifting in DVRs. The PNX1700 maintains 100% pin compatibility with the PNX1500, ensuring design re-use as well as an instant performance boost for existing PNX1500 designs.
The PNX1700 features a TriMedia TM5250 CPU core with an enhanced set of powerful multimedia and floating point instructions. Its on-chip I/O and co-processing units perform high-quality hardware image scaling, advanced de-interlacing, picture enhancements, and complex 2D graphics acceleration. A TFT LCD controller and an Ethernet 10/100 MAC reduce the BOM and support advanced product configurations. Together the CPU and on-chip units make PNX1700 an ideal single-chip solution for delivering exceptional picture quality in a variety of connected multimedia appliances such as digital media adapters, IP STBs, personal media players, and more.
The PNX1700 is supported by a comprehensive software development environment, enabling application development entirely in the C or C++ programming languages. Extensive applications libraries, developed by Philips and third parties, improve time-to-market, reduce design cycles, and lower product development costs.
Please contact your local sales representative for the latest errata.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PNX1700EH/G | PNX1700EH/G,557 | 9352 816 45557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX1701EH/G | PNX1701EH/G,557 | 9352 816 46557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX1702EH/G | PNX1702EH/G,557 | 9352 816 47557 | Volume production | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PNX1700EH | PNX1700EH,557 | 9352 796 63557 | Withdrawn Replacement product | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX1701EH | PNX1701EH,557 | 9352 810 12557 | Withdrawn Replacement product | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX1702EH | PNX1702EH,557 | 9352 810 13557 | Withdrawn Replacement product | SOT900-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PNX1700EH/G | PNX1700EH/G,557 | PNX1700EH_G |
| Always Pb-free | ||||
| PNX1701EH/G | PNX1701EH/G,557 | PNX1701EH_G |
| Always Pb-free | ||||
| PNX1702EH/G | PNX1702EH/G,557 | PNX1702EH_G |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PNX1700EH/G | 9352 816 45557 | PNX1700EH/G,557 | NA | AVNET ELECTRONICS MARKETING | 678 | 11/7/2009 | Buy online | Order samples | ||
| PNX1701EH/G | 9352 816 46557 | PNX1701EH/G,557 | NA | ARROW ELECTRONICS | 100 | 11/6/2009 | Buy online | Order samples | ||
| ASIA | SACL - Hong Kong/China | yes | 1 | 11/08/2009 | Buy online | |||||
| PNX1702EH/G | 9352 816 47557 | PNX1702EH/G,557 | NA | ARROW ELECTRONICS | 251 | 11/6/2009 | Buy online | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PNX1700EH | 935279663557 | 31-Mar-09 | 30-Jun-09 | PNX1700EH/G | DN 61 |
| Standard End of Life. |
| PNX1701EH | 935281012557 | 31-Mar-09 | 30-Jun-09 | PNX1701EH/G | DN 61 |
| Standard End of Life. |
| PNX1702EH | 935281013557 | 31-Mar-09 | 30-Jun-09 | PNX1702EH/G | DN 61 |
| Standard End of Life. |