NXP Semiconductors


Select site:

English

Datasheet

PNX3000
(Product Specification)
29-Mar-05, 54 pages, 258 kB

Download all documentation

Analog front end for digital video processors

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The PNX3000 is an analog front end for digital video processors. It contains an IF circuit for both analog and digital broadcast signals, input selectors and Analog to Digital Converters (ADCs) for analog video and audio signals. The digital output signals are made available via three serial data links.

The IC has a supply voltage of 5 V. The supply voltage of the analog audio part can be 5 V or 8 V, depending on the maximum signal amplitudes that are required.

Features

  • Multi-standard vision IF circuit with alignment-free PLL demodulator without external components
  • Internal (switchable) time-constant for the IF-AGC circuit
  • DTV IF circuit for gain control of digital broadcast TV signals
  • Sound IF amplifier with separate AGC circuit for quasi-split sound
  • IF circuit can also be used for intercarrier sound
  • Analog demodulator for AM sound
  • Integrated sound trap and group delay correction
  • Video ident function detects the presence of a video signal
  • Video source selector with four external CVBS or YC inputs and two analog CVBS outputs with independent source selection for each output
  • Two linear inputs for 1fH or 2fH RGB signals with source selector; the RGB signals are converted to YUV before A to D conversion; both inputs can also be used as YPbPr input for DVD or set top box
  • Integrated anti-alias filters for video ADCs
  • Four 10-bit video ADCs for the conversion of CVBS, YC, YUV and down mixed sound IF signals
  • Up to three different A to D converted video channels are available simultaneously (e.g. CVBS, YC and YUV)
  • Audio source selector with five stereo inputs for analog audio and two microphone inputs
  • Two microphone amplifiers with adjustable gain
  • Three analog audio outputs for SCART and line out with independent source selection for each output
  • Four 1-bit audio sigma delta ADCs for the conversion of audio and microphone signals
  • Three serial data link transmitters for interfacing with the digital video processor at a bit rate of 594 Mbit/s per data link
  • Voltage to current converter for driving external east-west power amplifier
  • I2C-bus transceiver with selectable slave address and maskable interrupt output

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.