NXP Semiconductors


Select site:

English

PNX5100

Selection guide

Datasheet

Datasheet confidential.

PNX5100 - Video Post Processor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PNX5100EH is an advanced video picture improvement IC and the world's first solution, NXP€™s Motion Accurate Picture Processing (MAPP), to combine movie judder cancellation, motion sharpness and vivid color management in a single device. Aimed primarily at digital and hybrid flat panel televisions in the mid/high-end European, Asian and U.S. consumer markets, it complies with relevant industry standards.LCD TVs represent a huge and growing market, and the PNX5100EH offers manufacturers a unique combination of richer color, dynamic motion, sensational sharpness, deep contrast, and full HD resolution. Moreover, you can easily tailor that balance via the Automatic Picture Control tool (delivered by NXP as part of a separate System Design-in Toolkit) to meet your own image quality requirements

Features

  • Superior motion sharpness technology
  • Full motion compensated up-conversion to 1920x1080p
  • @ 120 Hz
  • HD halo reduced movie judder compensation
  • Vivid color management including wide color gamut
  • Easily accessible tooling for adjusting picture quality settings
  • Flexible architecture simplifies upgrades and future
  • extensions (e.g. for 2D dimming RGB backlight)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PNX5100EH/M2/A4PNX5100EH/M2/A4,559352 875 05557Volume productionSOT610-1
(HBGA456)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX5100EH/M2/B4PNX5100EH/M2/B4,559352 875 06557Volume productionSOT610-1
(HBGA456)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PNX5100EH/M2/A4PNX5100EH/M2/A4,55PNX5100EH_M2_A4
Always Pb-free
PNX5100EH/M2/B4PNX5100EH/M2/B4,55PNX5100EH_M2_B4
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PNX5100EH/M2/A49352 875 05557  PNX5100EH/M2/A4,55        not available
PNX5100EH/M2/B49352 875 06557  PNX5100EH/M2/B4,55  ASIAWPI1,20012011/06/2009Buy onlinenot available

Applications

  • Integrated digital / hybrid TV (LCD and plasma)
  • Wide color gamut displays
  • Media processing