The PNX5100EH is an advanced video picture improvement IC and the world's first solution, NXPs Motion Accurate Picture Processing (MAPP), to combine movie judder cancellation, motion sharpness and vivid color management in a single device. Aimed primarily at digital and hybrid flat panel televisions in the mid/high-end European, Asian and U.S. consumer markets, it complies with relevant industry standards.LCD TVs represent a huge and growing market, and the PNX5100EH offers manufacturers a unique combination of richer color, dynamic motion, sensational sharpness, deep contrast, and full HD resolution. Moreover, you can easily tailor that balance via the Automatic Picture Control tool (delivered by NXP as part of a separate System Design-in Toolkit) to meet your own image quality requirements
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PNX5100EH/M2/A4 | PNX5100EH/M2/A4,55 | 9352 875 05557 | Volume production | SOT610-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX5100EH/M2/A4/S1 | PNX5100EH/M2/A4/S1 | 9352 883 74557 | Volume production | SOT610-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX5100EH/M2/A5 | PNX5100EH/M2/A5,55 | 9352 875 07557 | Volume production | SOT610-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX5100EH/M2/A5/S1 | PNX5100EH/M2/A5/S1 | 9352 883 75557 | Volume production | SOT610-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX5100EH/M2/B0 | PNX5100EH/M2/B0,55 | 9352 898 97557 | Volume production | SOT610-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX5100EH/M2/B4 | PNX5100EH/M2/B4,55 | 9352 875 06557 | Volume production | SOT610-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PNX5100EH/M2/B4/S1 | PNX5100EH/M2/B4/S1 | 9352 883 76557 | Volume production | SOT610-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PNX5100EH/M1B/A4/S1 | PNX5100EH/M1B/A4/S | 9352 883 73557 | Withdrawn Replacement product | SOT610-1
(HBGA456) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PNX5100EH/M2/A4 | PNX5100EH/M2/A4,55 | PNX5100EH_M2_A4 |
| Always Pb-free | ||||
| PNX5100EH/M2/A4/S1 | PNX5100EH/M2/A4/S1 | PNX5100EH_M2_A4_S1 |
| Always Pb-free | ||||
| PNX5100EH/M2/A5 | PNX5100EH/M2/A5,55 | PNX5100EH_M2_A5 |
| Always Pb-free | ||||
| PNX5100EH/M2/A5/S1 | PNX5100EH/M2/A5/S1 | PNX5100EH_M2_A5_S1 |
| Always Pb-free | ||||
| PNX5100EH/M2/B0 | PNX5100EH/M2/B0,55 | PNX5100EH_M2_B0 |
| Always Pb-free | ||||
| PNX5100EH/M2/B4 | PNX5100EH/M2/B4,55 | PNX5100EH_M2_B4 |
| Always Pb-free | ||||
| PNX5100EH/M2/B4/S1 | PNX5100EH/M2/B4/S1 | PNX5100EH_M2_B4_S1 |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PNX5100EH/M1B/A4/S1 | PNX5100EH/M1B/A4/S | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PNX5100EH/M2/A4 | 9352 875 05557 | PNX5100EH/M2/A4,55 | not available | |||||||
| PNX5100EH/M2/A4/S1 | 9352 883 74557 | PNX5100EH/M2/A4/S1 | not available | |||||||
| PNX5100EH/M2/A5 | 9352 875 07557 | PNX5100EH/M2/A5,55 | not available | |||||||
| PNX5100EH/M2/A5/S1 | 9352 883 75557 | PNX5100EH/M2/A5/S1 | not available | |||||||
| PNX5100EH/M2/B0 | 9352 898 97557 | PNX5100EH/M2/B0,55 | not available | |||||||
| PNX5100EH/M2/B4 | 9352 875 06557 | PNX5100EH/M2/B4,55 | ASIA | WPI | 1,200 | 120 | 03/18/2010 | Buy online | not available | |
| PNX5100EH/M2/B4/S1 | 9352 883 76557 | PNX5100EH/M2/B4/S1 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PNX5100EH/M1B/A4/S1 | 935288373557 | 31-dec-09 | 31-dec-09 | None | DN 65 |
| Non-Manufacturable. |