NXP Semiconductors


Select site:

English

PNX5120EH/M2

Selection guide

Datasheet

Datasheet confidential.

PNX5120EH/M2 - Video Post Processor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNX5120 is a video post processor that applies Motion Accurate Picture Processing (MAPP) to TV signals to TV signals. PNX5120 generates 120Hz and 240Hz display output with full ME/MC. Local dimming is available as an option.

Features

IC Data

  • BGA456 35x35x1.75 pitch: 1.27mm
  • Supply voltages 1V2 (core), 1V8, 3V3
  • DDR2-800 interface
  • 8 bit NOR, 8/16 bit NAND flash
  • Serial IIC boot ROM
  • PCI/XIO, IIC, GPIO, UART

Motion processing

  • FullHD FRC to 120Hz (ME/MC
  • FullHD FRC to 240Hz (ME/MC)*
  • Halo artifact reduction
  • Movie de-judder and motion blur reduction
  • Improved performance
  • Lower latency

Color features

  • Wide color gamut display
  • ntelligent saturation control
  • Skin tone, green, blue, white enhancement

Sharpness

  • 2D Peaking, LTI, CTI
  • Color specific sharpness

Contrast

  • Histogram modification
  • Contrast reserve
  • Local contrast
  • Dynamic backlight control
  • 2D (local) dimming, 192 segments

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PNX5120EH/M2/B4PNX5120EH/M2/B4,559352 892 55557Volume productionSOT1119-1
(HBGA432)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX5120EH/M2/F4PNX5120EH/M2/F4,559352 880 78557Volume productionSOT1119-1
(HBGA432)
Tray Dry Pack, Bakeable, MultipleStandard Marking
PNX5120EH/M2/FCPNX5120EH/M2/FC,559352 880 77557Volume productionSOT1119-1
(HBGA432)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PNX5120EH/M2/B4PNX5120EH/M2/B4,55PNX5120EH_M2_B4
Always Pb-free
PNX5120EH/M2/F4PNX5120EH/M2/F4,55PNX5120EH_M2_F4
Always Pb-free
PNX5120EH/M2/FCPNX5120EH/M2/FC,55PNX5120EH_M2_FC
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PNX5120EH/M2/B49352 892 55557  PNX5120EH/M2/B4,55        not available
PNX5120EH/M2/F49352 880 78557  PNX5120EH/M2/F4,55        not available
PNX5120EH/M2/FC9352 880 77557  PNX5120EH/M2/FC,55        not available

Applications

LCD and PDP Televisions.