The PNX8510; PNX8511 is an analog backend companion chip to digital ICs processing video and audio signals.
The primary difference between the PNX8510 and the PNX8511 is:
PNX8510/11 provides two video encoders through two standardized D1 interfaces. The encoders can be bypassed to get direct access to the video DACs for higher resolution displays. PNX8510/11 also contains a sophisticated sync raster engine which can be utilized to generate various synchronization patterns for interlaced and non-interlaced image formats. The sync raster engine together with an up-sampling filter and a sync insertion unit compose a complete HDTV-capable data path including tri-level sync generation.
PNX8510/11 also provides two independent pairs of stereo audio DACs with two corresponding I2S-bus interfaces.
Figure 1 shows the PNX8510/11 with a typical source decoder.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PNX8510HW/B1 | 9352 695 80557 | Volume production | SOT638-1
(HTQFP100) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PNX8510HW/B1
| week 11, 2004 | |
| PNX8511HW/B1 | 9352 695 76557 | Volume production | SOT638-1
(HTQFP100) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | PNX8511HW/B1
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PNX8510HW/B1 | 9352 695 80557 | not available | ||||||
| PNX8511HW/B1 | 9352 695 76557 | not available |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Advanced IP STB reference platform STB810
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.