Silicon NPN transistor in a surface mount 3-pin SOT323 package. The transistor is primarily intended for wideband applications in the GHz-range in the RF front end of analog and digital cellular telephones, cordless phones, radar detectors, pagers and satellite TV-tuners.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PRF957 | PRF957,115 | 9340 430 90115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PRF957 | PRF957,115 | Not available |
| week 30, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PRF957 | 9340 430 90115 | PRF957,115 | 0.1500 | NA | MOUSER ELECTRONICS | 5,333 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 8,529 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5,333 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 500 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | IC(mA) | NOISE FIGURE MAX(dB) | POLARITY | PTOT(mW) | fT(GHz) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | VCEO max(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PRF957 | SOT323
(SC-70) | 100 | 1.8@f2 1.3@f1 | NPN | 270 | 8.5 | 15 | 9.2 | 1000 | 2000 | 10 |
Similar products
PRF957
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.