NXP Semiconductors


Select site:

English

PRTR5V0U2AX

Selection guide

Datasheet

PRTR5V0U2AX
(Product Specification)
21-Dec-06, 10 pages, 160 kB

Download all documentation

PRTR5V0U2AX - Ultra low capacitance double rail-to-rail ESD protection diode in a SOT143B package

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultra low capacitance double rail-to-rail ElectroStatic Discharge (ESD) protection diode in a small SOT143B Surface-Mounted Device (SMD) plastic package designed to protect two high-speed data lines or high frequency signal lines from the damage caused by ESD and other transients.

PRTR5V0U2AX incorporates two pairs of ultra low capacitance rail-to-rail diodes as well as an additional ESD protection diode to ensure signal line protection even if no supply voltage is available.

Features

  • ESD protection of two high-speed data lines or high frequency signal lines
  • Ultra low input/output to ground capacitance: C(I/O-GND)= 1.8 pF
  • ESD protection up to 12 kV
  • IEC 61000-4-2, level 4 (ESD)
  • Very low clamping voltage due to an integrated additional ESD protection diode
  • Very low leakage current
  • Small 4 lead SOT143B SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PRTR5V0U2AXPRTR5V0U2AX,2159340 598 79215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking
PRTR5V0U2AXPRTR5V0U2AX,2359340 598 79235Volume productionSOT143Reel Pack, SMD, Low Profile, LargeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PRTR5V0U2AXPRTR5V0U2AX,215PRTR5V0U2AX
Always Pb-free
PRTR5V0U2AXPRTR5V0U2AX,235PRTR5V0U2AX
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PRTR5V0U2AX9340 598 79215  PRTR5V0U2AX,215  0.5900NADIGI-KEY CORPORATION4,534 11/7/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS10 11/7/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/7/2009Buy online 
PRTR5V0U2AX9340 598 79235  PRTR5V0U2AX,235        not available

Applications

  • USB 2.0 ports
  • Digital Video Interface (DVI) / High Definition Multimedia Interface (HDMI) interfaces
  • Mobile and cordless phones
  • Personal Digital Assistants (PDA)
  • Digital cameras
  • Wide Area Network (WAN) / Local Area Network (LAN) systems
  • PCs, notebooks, printers and other PC peripherals

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVRWM(V)IRMmax(µA)Number of protected lines
PRTR5V0U2AXSOT143
30.12


Similar products
PRTR5V0U2AX links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.