Ultra low capacitance double rail-to-rail ElectroStatic Discharge (ESD) protection devices in leadless ultra small Surface-Mounted Device (SMD) plastic packages.
The devices are designed to protect two Hi-Speed data lines or high-frequency signal lines from the damage caused by ESD and other transients.
PRTR5V0U2F and PRTR5V0U2K integrate two ultra low capacitance rail-to-rail ESD protection channels and one additional ESD protection diode each to ensure signal line protection even if no supply voltage is available.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PRTR5V0U2F | PRTR5V0U2F,115 | 9340 617 47115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| PRTR5V0U2K | PRTR5V0U2K,132 | 9340 617 45132 | Volume production | SOT891
(XSON6) | Tape reel smd |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PRTR5V0U2F | PRTR5V0U2F,115 | PRTR5V0U2F |
| Always Pb-free | ||||
| PRTR5V0U2K | PRTR5V0U2K,132 | PRTR5V0U2K |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PRTR5V0U2F | 9340 617 47115 | PRTR5V0U2F,115 | NA | MOUSER ELECTRONICS | 1,790 | 11/20/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 8,170 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,790 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,000 | 11/19/2009 | Buy online | ||||||
| PRTR5V0U2K | 9340 617 45132 | PRTR5V0U2K,132 | NA | MOUSER ELECTRONICS | 5,000 | 11/20/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 5,000 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 10,000 | 11/19/2009 | Buy online |
Support Documents
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | Number of protected lines |
|---|---|---|---|---|---|
| PRTR5V0U2F | SOT886
(XSON6) | 1.5 | 3 | 0.1 | 2 |
| PRTR5V0U2K | SOT891
(XSON6) | 1.5 | 3 | 0.1 | 2 |
Similar products
PRTR5V0U2F; PRTR5V0U2K
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.