NXP Semiconductors


Select site:

English

Datasheet

PRTR5V0U2X
(Product Specification)
14-Jan-08, 11 pages, 75 kB

Download all documentation

General description

Ultra low capacitance rail-to-rail ElectroStatic Discharge (ESD) protection diode in a small SOT143B Surface-Mounted Device (SMD) plastic package designed to protect two Hi-Speed data lines or high-frequency signal lines from the damage caused by ESD and other transients.

PRTR5V0U2X incorporates two pairs of ultra low capacitance rail-to-rail diodes as well as an additional ESD protection diode to ensure signal line protection even if no supply voltage is available.

Features

  • ESD protection of two Hi-Speed data lines or high-frequency signal lines
  • Ultra low input/output to ground capacitance: C(I/O-GND) = 1 pF
  • ESD protection up to 8 kV
  • IEC 61000-4-2, level 4 (ESD)
  • Very low clamping voltage due to an integrated additional ESD protection diode
  • Very low reverse current
  • Small SMD plastic package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PRTR5V0U2XPRTR5V0U2X T/R9340 589 98215Volume productionSOT143BTape reel smdStandard MarkingPRTR5V0U2X

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PRTR5V0U2X9340 589  98215  0.2000NAAVNET ELECTRONICS MARKETING3,0009/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,0009/3/2008 Buy online  
   NAFUTURE ELECTRONICS7,2009/4/2008 Buy online  
   NAMOUSER ELECTRONICS4,9489/5/2008 Buy online  
   ASIAWPI30,00009/05/2008 Buy online  

Applications

  • USB 2.0 ports
  • Digital Video Interface (DVI) / High Definition Multimedia Interface (HDMI) interfaces
  • Mobile and cordless phones
  • Personal Digital Assistants (PDA)
  • Digital cameras
  • Wide Area Network (WAN) / Local Area Network (LAN) systems
  • PCs, notebooks, printers and other PC peripherals


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
Intelligent washing machine
Main CPU board
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PRTR5V0U2XSOT143B
- 3 0.1 - - 2

Similar products

PRTR5V0U2X links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.