Ultra low capacitance rail-to-rail ElectroStatic Discharge (ESD) protection diode in a small SOT143B Surface-Mounted Device (SMD) plastic package designed to protect two Hi-Speed data lines or high-frequency signal lines from the damage caused by ESD and other transients.
PRTR5V0U2X incorporates two pairs of ultra low capacitance rail-to-rail diodes as well as an additional ESD protection diode to ensure signal line protection even if no supply voltage is available.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PRTR5V0U2X | PRTR5V0U2X,215 | 9340 589 98215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PRTR5V0U2X | PRTR5V0U2X,215 | PRTR5V0U2X |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PRTR5V0U2X | 9340 589 98215 | PRTR5V0U2X,215 | 0.2000 | ASIA | SAC - Taiwan | yes | 3000 | 11/07/2009 | Buy online | Order samples |
| ASIA | WPI | 30,000 | 3000 | 11/06/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 20,974 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5,365 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,576 | 11/7/2009 | Buy online |
| Type number | Package | VRWM(V) | IRMmax(µA) | Number of protected lines |
|---|---|---|---|---|
| PRTR5V0U2X | SOT143
| 3 | 0.1 | 2 |
Similar products
PRTR5V0U2X
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.