NXP Semiconductors


Select site:

English

PRTR5V0U4AD

Selection guide

Datasheet

PRTR5V0U4AD
(Product Specification)
17-Dec-07, 7 pages, 48 kB

Download all documentation

PRTR5V0U4AD - Integrated quad ultra-low capacitance ESD protection

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PRTR5V0U4AD is designed to protect Input/Output (I/O) ports that are sensitive concerning capacitive load, such as USB 2.0, Ethernet, Digital Video Interface (DVI), etc. from destruction by ElectroStatic Discharges (ESD). It provides protection to downstream signal and supply components from ESD voltages as high as +-8 kV (contact discharge).

The PRTR5V0U4AD incorporates four pairs of ultra-low capacitance rail-to-rail diodes plus an additional Zener diode. The rail-to-rail diodes are connected to the Zener diode which allows ESD protection to be independent of the availability of a supply voltage.

The PRTR5V0U4AD is fabricated using thin film-on-silicon technology integrating four ultra-low capacitance rail-to-rail ESD protection diodes in a miniature 6-lead SOT457 package.

Features

  • ESD protection compliant to IEC 61000-4-2 level 4, +-8 kV contact discharge
  • Low voltage clamping due to integrated Zener diode
  • Four ultra-low input capacitance (1 pF typical) rail-to-rail ESD protection diodes
  • Small 6-lead SOT457 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PRTR5V0U4ADPRTR5V0U4AD,1259340 593 82125Volume productionSOT457
(SC-74)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PRTR5V0U4ADPRTR5V0U4AD,125PRTR5V0U4AD
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PRTR5V0U4AD9340 593 82125  PRTR5V0U4AD,125  NAFUTURE ELECTRONICS400 11/7/2009Buy onlineOrder samples

Applications

  • General-purpose downstream ESD protection of high frequency analog signals and high-speed serial data transmission for ports inside:
    • Cellular mobile handsets
    • USB 2.0 and IEEE 1394 ports in PC or notebook
    • Interfaces: DVI and High Definition Multimedia Interface (HDMI)
    • Cordless telephones
    • Wireless data systems: Wide Area Network (WAN) and Local Area Network (LAN)
    • Personal Digital Assistants (PDAs)