NXP Semiconductors


Select site:

English

PRTR5V0U4D

Selection guide

Datasheet

PRTR5V0U4D
(Product Specification)
11-Jan-08, 7 pages, 48 kB

Download all documentation

PRTR5V0U4D - Integrated quad ultra-low capacity ESD protection

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PRTR5V0U4D is designed to protect Input/Output (I/O) ports that are sensitive concerning capacitive load, such as USB 2.0, Ethernet, DVI, etc. from destruction by ElectroStatic Discharges (ESD). It provides protection to downstream signal and supply components from ESD voltages as high as +-8 kV (contact discharge).

The PRTR5V0U4D incorporates four pairs of ultra-low capacitance rail-to-rail diodes plus an additional Zener diode. The rail-to-rail diodes are connected to the Zener diode which allows ESD protection to be independent of the availability of a supply voltage.

The PRTR5V0U4D is fabricated using monolithic silicon technology integrating four ultra-low capacitance rail-to-rail ESD protection diodes in a miniature 6-lead SOT457 package.

Features

  • Pb-free and RoHS compliant, dark green
  • ESD protection compliant to IEC 61000-4-2 level 4, +-8 kV contact discharge
  • Low voltage clamping due to integrated Zener diode
  • Four ultra-low input capacitance (1 pF typical) rail-to-rail ESD protection diodes
  • Small 6-lead SOT457 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PRTR5V0U4DPRTR5V0U4D,1259340 588 81125Volume productionSOT457
(SC-74)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PRTR5V0U4DPRTR5V0U4D,125PRTR5V0U4D
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PRTR5V0U4D9340 588 81125  PRTR5V0U4D,125  0.3900ASIAWPI30,000300011/06/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION3,000 11/6/2009Buy online 
    NAMOUSER ELECTRONICS214 11/6/2009Buy online 
    NAFUTURE ELECTRONICS210 11/7/2009Buy online 

Applications

  • General-purpose downstream ESD protection of high frequency analog signals and high-speed serial data transmission for ports inside:
    • Cellular and Personal Communication Service (PCS) mobile handsets
    • USB 2.0 and IEEE 1394 ports in PC and notebook
    • Digital Video Interface (DVI) and High Definition Multimedia Interface (HDMI) interfaces
    • Cordless telephones
    • Wireless data systems: Wide Area Network (WAN) and Local Area Network (LAN)
    • Personal Digital Assistants (PDAs)

Parametrics/similar products

Type numberPackageDescriptioncategoryV(BR)R min(V)V(BR)R typ(V)V(BR)R max(V)Package reference code
PRTR5V0U4DSOT457
(SC-74)
Integrated quad ultra-low capacity ESD protectionESD Protection6.06 (min)9.0TSOP6; SMT6; SSOT6


Similar products
PRTR5V0U4D links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.