NXP Semiconductors


Select site:

English

PRTR5V0U4Y

Selection guide

Datasheet

PRTR5V0U4Y
(Product Specification)
08-May-08, 10 pages, 66 kB

Download all documentation

PRTR5V0U4Y - Integrated quad ultra-low capacitance ESD protection

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PRTR5V0U4Y is designed to protect Input/Output (I/O) ports that are sensitive to capacitive load, such as USB 2.0, Ethernet and DVI from destruction by ElectroStatic Discharge (ESD). It provides protection to downstream signal and supply components from ESD voltages as high as +-8 kV (contact discharge).

The PRTR5V0U4Y incorporates four pairs of ultra-low capacitance rail-to-rail diodes plus a Zener diode. The rail-to-rail diodes are connected to the Zener diode which allows ESD protection to be independent of supply voltage. The PRTR5V0U4Y is fabricated using thin film-on-silicon technology integrating four ultra-low capacitance rail-to-rail ESD protection diodes in a miniature 6-lead SOT363 package.

Features

  • Pb-free and RoHS compliant
  • ESD protection compliant to IEC 61000-4-2 level 4, +-8 kV contact discharge
  • Four ultra-low input capacitance (1 pF typical) rail-to-rail ESD protection diodes
  • Low-voltage clamping due to integrated Zener diode
  • Small 6-lead SOT363 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PRTR5V0U4YPRTR5V0U4Y,1259340 608 89125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PRTR5V0U4YPRTR5V0U4Y,125PRTR5V0U4Y
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PRTR5V0U4Y9340 608 89125  PRTR5V0U4Y,125  ASIAWPI6,000300011/07/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS387 11/7/2009Buy online 

Applications

  • General-purpose downstream ESD protection high frequency analog signals and high-speed serial data transmission for ports inside:
    • Cellular and PCS mobile handsets
    • PC-/notebook USB 2.0/IEEE 1394 ports
    • DVI/HDMI interfaces
    • Cordless telephones
    • Wireless data (WAN/LAN) systems
    • PDAs

Parametrics/similar products

Type numberPackageDescriptioncategoryV(BR)R min(V)V(BR)R typ(V)V(BR)R max(V)Package reference code
PRTR5V0U4YSOT363
(SC-88)
Integrated quad ultra-low capacity ESD protectionESD Protection6.06 (min)9.0UMT6