NXP Semiconductors


Select site:

English

Datasheet

PRTR5V0U6AS
(Product Specification)
18-Feb-08, 7 pages, 51 kB

Download all documentation

High speed interface ESD protection to IEC 61000-4-2 level 4

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The PRTR5V0U6AS is designed to protect Input/Output (I/O) ports that are sensitive to capacitive load, such as USB 2.0, Ethernet, DVI and HDMI from destruction by ElectroStatic Discharge (ESD). It provides protection to downstream signal and supply components from ESD voltages as high as +-8 kV (contact discharge).

The PRTR5V0U6AS incorporates six pairs of ultra-low capacitance rail-to-rail diodes plus a Zener diode. The rail-to-rail diodes are connected to the Zener diode which allows ESD protection to be independent of supply voltage with any ESD voltage discharged locally within the device. The PRTR5V0U6AS is fabricated using monolithic silicon technology integrating six ultra-low capacitance rail-to-rail ESD protection diodes in a miniature 8-lead SO8 (SOT96) package.

Features

  • Pb-free and RoHS compliant, dark green
  • ESD protection compliant to IEC 61000-4-2 level 4, +-8 kV contact discharge
  • Six ultra-low input capacitance (1 pF typical) ESD rail-to-rail ESD protection diodes
  • Supply voltage independent clamping due to integrated Zener diode
  • Small 8-lead SO8 (SOT96) package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PRTR5V0U6ASPRTR5V0U6AS /T39340 588 82118Samples availableSOT96-1
(SO8)
Tape reel smdStandard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PRTR5V0U6AS9340 588  82118       not available

Applications

  • General-purpose downstream ESD protection high frequency analog signals and high-speed serial data transmission for ports inside:
    • Cellular and PCS mobile handsets
    • PC/Notebook USB2.0/IEEE1394 ports
    • DVI/HDMI interfaces
    • Cordless telephones
    • Wireless data (WAN/LAN) systems
    • PDAs


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
Intelligent washing machine
Main CPU board
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.