The PRTR5V0U8S is designed to protect Input/Output (I/O) ports that are sensitive concerning capacitive load, such as USB 2.0, Ethernet, Digital Video Interface (DVI), etc. from destruction by ElectroStatic Discharges (ESD).
Therefore, the PRTR5V0U8S incorporates eight pairs of ultra-low capacity rail-to-rail diodes plus an additional Zener diode to provide protection to downstream signal and supply components from ESD voltages as high as +-8 kV contact discharge.
Due to the rail-to-rail diodes being connected to the Zener diode, the protection is working independent from the availability of a supply voltage.
The PRTR5V0U8S is fabricated using thin film-on-silicon technology and integrates eight pairs of ultra-low capacity rail-to-rail ESD protection diodes in a miniature 10-lead TSSOP10 package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PRTR5V0U8S | PRTR5V0U8S,118 | 9340 588 91118 | Volume production | SOT552 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PRTR5V0U8S | PRTR5V0U8S,118 | PRTR5V0U8S |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PRTR5V0U8S | 9340 588 91118 | PRTR5V0U8S,118 | NA | FUTURE ELECTRONICS | 485 | 11/7/2009 | Buy online | Order samples |
Support Documents