SiliconMAX products use the latest Philips Trench technology to achieve the lowest possible on-state resistance in each package at each voltage rating. The PSMN005-55P is supplied in the SOT78 (TO220AB) conventional leaded package. The PSMN005-55B is supplied in the SOT404 surface mounting package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PSMN005-55B | PSMN005-55B,118 | 9340 556 37118 | Volume production | SOT404
(D2PAK) | Tape reel smd | Standard Marking | |
| PSMN005-55P | PSMN005-55P,127 | 9340 556 38127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PSMN005-55B | PSMN005-55B,118 | PSMN005-55B |
| week 1, 2005 | ||||
| PSMN005-55P | PSMN005-55P,127 | PSMN005-55P |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PSMN005-55B | 9340 556 37118 | PSMN005-55B,118 | 3.2400 | NA | AVNET ELECTRONICS MARKETING | 1,600 | 11/19/2009 | Buy online | Order samples | |
| PSMN005-55P | 9340 556 38127 | PSMN005-55P,127 | 3.4600 | Order samples |
Related applications
LCD TV - MMS functionality
Support Documents
Support Models
| Type number | Package | channel type | VDS(V) | ID(A) | QGD(nC) | Ptot(W) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) | RDSon [VGS = 5 V](mΩ) |
|---|---|---|---|---|---|---|---|---|---|---|
| PSMN005-55B | SOT404
(D2PAK) | N | 55.0 | 75.0 | 52.0 | 230.0 | D2PAK | N | 5.8 | 6.3 |
| PSMN005-55P | SOT78
(TO-220AB) | N | 55.0 | 75.0 | 52.0 | 230.0 | TO-220AB | N | 5.8 | 6.3 |
Similar products
PSMN005-55B; PSMN005-55P
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.