NXP Semiconductors


Select site:

English

PSMN010-55D

Selection guide

Datasheet

PSMN010-55D
(Product Specification)
01-Oct-99, 9 pages, 100 kB

Download all documentation

General description

SiliconMAX products use the latest Philips Trench technology to achieve the lowest possible on-state resistance in each package at each voltage rating.

The PSMN010-55D is supplied in the SOT428 (Dpak) surface mounting package.

Features

  • ?Trench? technology
  • Very low on-state resistance
  • Fast switching
  • Logic level compatible


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PSMN010-55DPSMN010-55D /T39340 558 19118Volume productionSOT428
(SC-63; DPAK)
Tape reel smdStandard MarkingPSMN010-55D
week 1, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PSMN010-55D9340 558  19118  1.8700      Order samples

Applications

  • d.c. to d.c. converters
  • switched mode power supplies



Related applications
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageVDS(V)ConfigurationIDDC(A)RDS(on)(mOhm)Qgd
(typ)(nC)
PSMN010-55DSOT428
(SC-63; DPAK)
55Single N-channel7510.5@10V
12@5V
13@4.5V
28


Similar products
PSMN010-55D links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.